Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2021\PAC5556AEVK1_REVA\Project Outputs for PAC5556AEVK1_RevA\PAC5556AEVK1_RevA_OutputFiles\Pick Place\Pick Place for PAC5556AEVK1_RevA(Variant of PAC5556AEVK1_RevA).txt

========================================================================================================================
File Design Information:

Date:       28/01/21
Time:       16:40
Revision:   Not in VersionControl
Variant:    Variant of PAC5556AEVK1_RevA
Units used: mil

Designator Comment        Layer       Footprint     Center-X(mil) Center-Y(mil) Rotation Description                             
D3         Diode          TopLayer    SOD-523       1326.535      1520.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
J13        "Header 10X2H" TopLayer    MIPI20        125.000       1875.000      270      "Header, 10-Pin, Dual row, Right Angle" 
J5         ""             TopLayer    HDR1X4        200.000       3350.000      270      "CONN HEADER .100 SINGL STR 4POS"       
C38        ""             BottomLayer 0603-SMT      1075.000      3240.433      90       Capacitor                               
C25        ""             TopLayer    0603-SMT      1500.000      3250.433      270      Capacitor                               
TP20       DAC3           TopLayer    TP63          700.000       3915.000      90       "Glass Beaded Test Point"               
TP19       DAC2           TopLayer    TP63          700.000       3775.000      0        "Glass Beaded Test Point"               
TP18       DAC1           TopLayer    TP63          700.000       3635.000      0        "Glass Beaded Test Point"               
TP17       SRC            TopLayer    TP63          1655.000      1905.000      0        "Glass Beaded Test Point"               
TP16       BSTCHG         TopLayer    TP63          660.000       1785.000      0        "Glass Beaded Test Point"               
TP14       SW             TopLayer    TP63          825.000       2490.000      0        "Glass Beaded Test Point"               
TP13       BST            TopLayer    TP63          1875.000      2285.000      0        "Glass Beaded Test Point"               
L4         "750 mA"       TopLayer    WE-TPC_5.3MM  1018.898      2550.000      360      Inductor                                
JMP3       JMP1X3         TopLayer    JMP1X3        1050.000      3900.000      180      ""                                      
JMP2       JMP1X3         TopLayer    JMP1X3        1050.000      3775.000      180      ""                                      
JMP1       JMP1X3         TopLayer    JMP1X3        1050.000      3650.000      180      ""                                      
C33        ""             TopLayer    1210HV        4409.724      2850.000      180      Capacitor                               
C32        ""             TopLayer    1210HV        4409.724      2100.000      180      Capacitor                               
C16        ""             TopLayer    1210HV        4434.724      1350.000      180      Capacitor                               
R9         ""             TopLayer    1206R         1790.000      1550.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R2         ""             TopLayer    1206R         1915.000      1650.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
C15        ""             TopLayer    2220C         4664.567      3750.000      180      Capacitor                               
TP15       DRH5           TopLayer    TP63          4350.000      3600.000      90       "Glass Beaded Test Point"               
TP12       DRH4           TopLayer    TP63          4024.724      2800.000      90       "Glass Beaded Test Point"               
TP9        DRH3           TopLayer    TP63          4029.724      2050.000      0        "Glass Beaded Test Point"               
TP7        DRL2           TopLayer    TP63          2959.724      3480.000      0        "Glass Beaded Test Point"               
TP6        DRL1           TopLayer    TP63          2949.724      2745.000      0        "Glass Beaded Test Point"               
TP5        DRL0           TopLayer    TP63          2954.724      1995.000      0        "Glass Beaded Test Point"               
TP4        VM             TopLayer    TP63          1975.000      1800.000      0        "Glass Beaded Test Point"               
TP3        CSM            TopLayer    TP63          1025.000      2225.000      0        "Glass Beaded Test Point"               
TP1        VP             TopLayer    TP63          710.000       2025.000      0        "Glass Beaded Test Point"               
U2         LTV817         BottomLayer LTV817S       2592.165      3635.000      360      ""                                      
R26        10K            TopLayer    0603-SMT      3079.724      1814.567      270      Resistor                                
R25        10K            TopLayer    0603-SMT      4159.724      3314.567      270      Resistor                                
R24        10K            TopLayer    0603-SMT      4159.724      2564.567      270      Resistor                                
R23        10K            TopLayer    0603-SMT      4159.724      1814.567      270      Resistor                                
Q2         IPB60R         TopLayer    D2PAK_AO      4481.890      1750.000      270      "N-Channel MOSFET"                      
R11        ""             TopLayer    1206R         1280.000      2625.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R10        ""             BottomLayer 0603-SMT      829.567       3900.000      360      Resistor                                
C19        ""             BottomLayer 0805          950.000       2925.000      90       Capacitor                               
C18        "Cap Pol1"     TopLayer    RB_5.0mm/8mm  710.000       2286.575      270      "Polarized Capacitor (Radial)"          
C12        "0.1 uF"       TopLayer    0603-SMT      1550.000      3065.433      270      Capacitor                               
C11        "0.1 uF"       TopLayer    0603-SMT      1550.000      2884.567      270      Capacitor                               
C5         ""             TopLayer    0603-SMT      1200.433      2815.000      360      Capacitor                               
R1         ""             BottomLayer 0603-SMT      1841.181      3649.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R54        ""             BottomLayer 0603-SMT      2116.181      3649.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R52        ""             BottomLayer 0603-SMT      1971.181      3649.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
J3         "Header 20"    TopLayer    HDR1X20       350.000       2425.000      270      "Header, 20-Pin"                        
J2         "Header 14"    TopLayer    HDR1X14       1000.000      3500.000      360      "Header, 14-Pin"                        
J15        "Header 5"     TopLayer    OST_5P_3.5MM  1975.591      3850.000      360      "Header, 5-Pin"                         
C9         "1000 pf"      BottomLayer 0603-SMT      1891.181      3649.567      90       Capacitor                               
C43        "1000 pf"      BottomLayer 0603-SMT      564.567       3900.000      360      Capacitor                               
C42        "1000 pf"      BottomLayer 0603-SMT      564.567       3775.000      360      Capacitor                               
C41        "0.1 uF"       TopLayer    0603-SMT      1570.000      3814.567      270      Capacitor                               
C40        "1000 pf"      BottomLayer 0603-SMT      2166.181      3649.567      270      Capacitor                               
C39        "1000 pf"      BottomLayer 0603-SMT      2021.181      3649.567      90       Capacitor                               
C37        "1000 pf"      BottomLayer 0603-SMT      564.567       3650.000      360      Capacitor                               
Q3         IPB60R         TopLayer    D2PAK_AO      4481.890      2500.000      270      "N-Channel MOSFET"                      
Q6         IPB60R         TopLayer    D2PAK_AO      3406.890      2500.000      270      "N-Channel MOSFET"                      
Q4         IPB60R         TopLayer    D2PAK_AO      4481.890      3250.000      270      "N-Channel MOSFET"                      
Q7         IPB60R         TopLayer    D2PAK_AO      3406.890      3250.000      270      "N-Channel MOSFET"                      
Q5         IPB60R         TopLayer    D2PAK_AO      3406.890      1750.000      270      "N-Channel MOSFET"                      
R36        100            TopLayer    0603-SMT      2944.291      1540.000      180      Resistor                                
C7         "Cap Pol1"     TopLayer    RB_5.0MM/10MM 980.000       1738.425      90       "Polarized Capacitor (Radial)"          
C8         ""             TopLayer    CX_D8_L17     1800.000      547.500       90       Capacitor                               
C10        ""             TopLayer    CC_P6MM4      2174.016      300.000       180      Capacitor                               
C4         ""             BottomLayer 1210HV        1074.842      2953.150      90       Capacitor                               
C6         "Cap Pol1"     TopLayer    EC_D30*LS10   3250.000      703.150       90       "Polarized Capacitor (Radial)"          
D2         VSYS           TopLayer    0603-LED      250.000       2363.504      270      "LED RED CLEAR 1206 SMD"                
L1         Inductor       TopLayer    WE-LQS_8x8    1335.000      2225.000      270      Inductor                                
Q1         FQP2N60C       TopLayer    TO220HV       1337.500      1805.000      90       "N-Channel MOSFET"                      
R7         ""             TopLayer    1210          1037.500      2370.000      360      Resistor                                
J1         JTAG           TopLayer    HDR1X4        200.000       2925.000      270      "CONN HEADER .100 SINGL STR 4POS"       
C1         ""             BottomLayer 0603-SMT      990.000       3240.433      90       Capacitor                               
C2         ""             TopLayer    0603-SMT      694.567       3170.000      360      Capacitor                               
C3         ""             BottomLayer 0603-SMT      940.000       3239.567      270      Capacitor                               
R5         Res2           TopLayer    0603-SMT      250.000       2539.567      270      ""                                      
R6         ""             TopLayer    0603-SMT      1325.433      1565.000      360      Resistor                                
C23        ""             TopLayer    0603-SMT      1500.000      2885.433      270      Capacitor                               
C24        ""             TopLayer    0603-SMT      1500.000      3065.433      270      Capacitor                               
C26        "3300 pF"      TopLayer    0603-SMT      654.567       2580.000      180      Capacitor                               
C27        "3300 pF"      TopLayer    0603-SMT      654.567       2650.000      180      Capacitor                               
C28        "3300 pF"      TopLayer    0603-SMT      654.567       2720.000      180      Capacitor                               
C29        "1000 pf"      TopLayer    0603-SMT      639.567       3060.000      360      Capacitor                               
C30        "1000 pf"      TopLayer    0603-SMT      639.567       2840.000      360      Capacitor                               
C31        "1000 pf"      TopLayer    0603-SMT      639.567       2950.000      360      Capacitor                               
D9         Diode          TopLayer    SOD-523       4109.724      1948.465      270      "DIODE SWITCHING 75V 0.15A SOD523"      
D10        Diode          TopLayer    SOD-523       4109.724      2698.465      270      "DIODE SWITCHING 75V 0.15A SOD523"      
D11        Diode          TopLayer    SOD-523       4109.724      3448.465      270      "DIODE SWITCHING 75V 0.15A SOD523"      
D12        Diode          TopLayer    SMA-ES1D      1728.740      2910.866      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D14        Diode          TopLayer    SMA-ES1D      1728.740      3100.866      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D16        Diode          TopLayer    SMA-ES1D      1728.740      3275.866      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D18        Diode          TopLayer    SOD-523       2991.260      1900.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D19        Diode          TopLayer    SOD-523       2991.260      2650.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D20        Diode          TopLayer    SOD-523       2986.260      3385.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
J10        "FASTON TAB"   TopLayer    SPADE_TAB     3979.724      1750.000      270      "FASTON TAB"                            
J11        "FASTON TAB"   TopLayer    SPADE_TAB     3979.724      2500.000      90       "FASTON TAB"                            
J12        "FASTON TAB"   TopLayer    SPADE_TAB     3979.724      3250.000      270      "FASTON TAB"                            
R27        ""             TopLayer    0603-SMT      4159.724      1950.433      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R28        ""             TopLayer    0603-SMT      4159.724      2700.433      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R29        ""             TopLayer    0603-SMT      4159.724      3450.433      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R30        10K            TopLayer    0603-SMT      3079.724      2564.567      270      Resistor                                
R31        10K            TopLayer    0603-SMT      3079.724      3314.567      270      Resistor                                
R33        ""             TopLayer    0603-SMT      2989.291      1850.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R34        ""             TopLayer    0603-SMT      2989.291      2600.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R35        ""             TopLayer    0603-SMT      2989.291      3335.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R37        100            TopLayer    0603-SMT      2944.291      2285.000      180      Resistor                                
R38        100            TopLayer    0603-SMT      2944.291      3040.000      180      Resistor                                
R39        ".1 Ohm"       TopLayer    2512-CSS2H    2877.362      1650.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R40        ".1 Ohm"       TopLayer    2512-CSS2H    2877.362      2400.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R41        ".1 Ohm"       TopLayer    2512-CSS2H    2877.362      3150.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R42        100            TopLayer    0603-SMT      2810.157      1540.000      360      Resistor                                
R43        100            TopLayer    0603-SMT      2810.157      2285.000      360      Resistor                                
R44        100            TopLayer    0603-SMT      2810.157      3040.000      360      Resistor                                
R45        200K           BottomLayer 1206R         1860.000      2865.000      360      Resistor                                
R46        200K           BottomLayer 1206R         1860.000      3000.000      360      Resistor                                
R47        200K           BottomLayer 1206R         1860.000      3250.000      360      Resistor                                
R48        2.4K           TopLayer    0603-SMT      639.567       3010.000      180      Resistor                                
R49        2.4K           TopLayer    0603-SMT      639.567       2900.000      180      Resistor                                
R50        2.4K           TopLayer    0603-SMT      639.567       2790.000      180      Resistor                                
J4         UART           TopLayer    HDR1X4        1350.000      3775.000      270      "CONN HEADER .100 SINGL STR 4POS"       
R8         ""             BottomLayer 0603-SMT      829.567       3775.000      360      Resistor                                
R4         ""             BottomLayer 0603-SMT      829.567       3650.000      360      Resistor                                
C13        "0.1 uF"       TopLayer    0603-SMT      1550.000      3250.433      270      Capacitor                               
C14        ""             TopLayer    2220C         3975.000      689.567       90       Capacitor                               
BR1        Bridge_Rect    TopLayer    US4K          2500.000      500.000       360      "Bridge Rectifier"                      
C20        ""             BottomLayer 0805          1010.000      2625.000      360      Capacitor                               
C21        ""             TopLayer    CC_P6MM4      2175.984      775.000       360      Capacitor                               
C22        ""             BottomLayer 0805          855.000       3135.000      180      Capacitor                               
C35        ""             BottomLayer 0805          830.000       2925.000      90       Capacitor                               
C36        ""             BottomLayer 0603-SMT      1040.433      2560.000      360      Capacitor                               
J6         "Header 3"     TopLayer    PWR_AC_3      175.000       650.000       270      "Header, 3-Pin"                         
L3         ET24           TopLayer    ET24          1107.500      522.500       360      "EMC Common Mode Choke"                 
R17        ""             BottomLayer 0603-SMT      790.433       3265.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
D1         MUR160GP       TopLayer    DO41          1060.000      2025.000      360      "Schottky Diode"                        
D4         MUR160GP       TopLayer    DO41          1755.000      2220.000      90       "Schottky Diode"                        
C44        "1000 pf"      BottomLayer 0603-SMT      2299.567      3635.000      180      Capacitor                               
C45        "1000 pf"      TopLayer    0603-SMT      1550.000      3625.433      90       Capacitor                               
C46        "1000 pf"      BottomLayer 0603-SMT      790.433       3315.000      180      Capacitor                               
J7         "Header 2"     TopLayer    OST_2P_3.5MM  2568.898      3850.000      180      "Header, 2-Pin"                         
R19        10K            BottomLayer 0603-SMT      2664.567      3405.000      360      Resistor                                
R20        ""             BottomLayer 0603-SMT      2634.567      3485.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R21        Res2           BottomLayer 0603-SMT      2299.567      3585.000      180      ""                                      
TP2        DRM            TopLayer    TP63          1570.000      1615.000      0        "Glass Beaded Test Point"               
TP8        GND            TopLayer    TP63          525.000       1250.000      0        "Glass Beaded Test Point"               
TP11       GND            TopLayer    TP63          225.000       1250.000      90       "Glass Beaded Test Point"               
R55        ""             TopLayer    1206R         1810.000      2500.000      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
C34        "Cap Pol1"     TopLayer    EC_D30*LS10   4735.806      689.194       135      "Polarized Capacitor (Radial)"          
R56        200K           BottomLayer 1206R         1675.000      2865.000      360      Resistor                                
R57        200K           BottomLayer 1206R         1680.000      3000.000      360      Resistor                                
R58        200K           BottomLayer 1206R         1680.000      3250.000      360      Resistor                                
TP10       GND            TopLayer    TP63          250.000       3725.000      0        "Glass Beaded Test Point"               
U1         PAC5556        TopLayer    TQFN1010-52   1065.000      3079.999      360      PAC5556                                 
TP21       GND            TopLayer    TP63          2500.000      1250.000      0        "Glass Beaded Test Point"               
D5         Diode          BottomLayer SOD-523       2770.000      3451.535      270      "DIODE SWITCHING 75V 0.15A SOD523"      
